IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX8686

Single/Multiphase, Step-Down,DC-DC Converter Delivers Up to 25A Per Phase

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency300-1000 kHz
Output 15 V
Output 225 V / 8 A
IC revision1

Description

The MAX8686 current-mode, synchronous PWM stepdown regulator with integrated MOSFETs operates from a 4.5V to 20V input supply and generates an adjustable output voltage from 0.7V to 5.5V while delivering up to 25A per phase.The MAX8686 employs a peak current-mode architecture that operates with an adjustable switching frequency from 300kHz to 1MHz. An adjustable current-limit threshold allows for optimization for different applications with different load currents. Inductor current sense is achieved either using an external sense resistor or using a lossless inductor current-sense scheme. The foldback and hiccup current limit reduces the power dissipation during overload or short-circuit conditions and allows for autorecovery when the fault condition is removed.The MAX8686 offers the ability to start up monotonically even when there is a prebias output voltage. In addition, an adjustable soft-start capability allows for a controlled turn-on. The MAX8686 features an accurate 1%reference and offers a reference input that allows for a higher accuracy reference to be used for voltage tracking applications such as DDR memory.The MAX8686 can be paralleled (up to eight) together in a true multiphase mode to deliver up to 200A of output current. When operating in this mode, this device achieves better than 10% current balance between phases at full load. The MAX8686 supports programmable phase shedding to improve system efficiency during light load conditions.Other features include an enable input and a power-OK (POK) indicator used for power sequencing. The MAX8686 also features latch overvoltage protection that turns on the low-side MOSFET when the output voltage exceeds 120% of the nominal voltage. The MAX8686 is offered in a thermally enhanced 40-pin, 6mm x 6mm TQFN package.

Features

  • Operating Range from 4.5V to 20V Input Supply
  • 1% Reference Voltage Accuracy Over Temperature
  • Reference Input (REFIN) for Output Tracking or System Reference Voltage
  • Adjustable Switching Frequency from 300kHz to 1MHz
  • Single/Multiphase Operation Delivers Up to 25A/200A with Integrated MOSFETs
  • Adjustable Current Limit
  • Monotonic Output Voltage at Startup (Prebias)
  • Output Sink and Source Current Capability
  • Adjustable Soft-Start
  • Thermal-Overload Protection
  • Output Overvoltage Protection
  • Thermally Enhanced 6mm x 6mm TQFN Package (4W)

Typical applications

  • DDR Memory
  • Networking Equipment
  • Servers
  • Telecom Equipment
  • POL Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 16.4 4 11 4.3 110 Superflux
Order Code Data­sheet Simu­lation
744314150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples