IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX78615

Isolated Energy Measurement Processor for Load Monitoring Units

Overview

TopologyOther Topology
IC revision2

Description

The MAX78615+LMU is an isolated energy measurement processor (EMP) for load monitoring and control of any 2-wire single-phase or 3-wire split-phase (120/180°) AC circuit. It provides flexible sensor configuration of up to two MAX78700 (four analog inputs) and numerous host interface options for easy integration into any system architecture.

The internal 24-bit processor and field upgradeable firmware performs all the necessary signal processing, compensation, and data formatting for accurate real-time measurement. Energy accumulation, alarm monitoring, and fault detection schemes minimize the overhead requirements of the host interface and/or network. The integrated flash memory also provides for nonvolatile storage of input configurations and calibration coefficients.

Features

  • Best-in-Class Embedded Algorithms SupportHighly Accurate Electricity Measurements ◦Voltage, Current and Frequency
  • Active, Reactive, and Apparent Power/Energy
  • Power Quality Measurements IncludingPeak Current and Harmonic Content
  • Digital Temperature Compensation
  • Configurable Device Provides Design Flexibility ◦Nonvolatile Storage of Calibration and Configuration Parameters
  • SPI, I2C, and UART Interface Options
  • Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
  • Highly Integrated Features Support CompactDesigns and Reduced Bill of Materials ◦Small 24-TQFN Package
  • Internal or External Oscillator TimingReferences
  • Remote ADC Interfaces Provide Cost-Effective and Reliable Isolation
  • Quick Calibration Routines MinimizeManufacturing (System) Cost
  • Digital Temperature Compensation

Typical applications

  • Inverters and Renewable Energy Systems
  • Building Automation Systems (Commercial, Industrial)
  • Grid-Friendly Appliances and Smart Plugs
  • Level 1 and 2 EV Charging Systems

Products

Order Code Data­sheet Downloads Product series Samples
750110102SPEC
4 files Transformer
Order Code Data­sheet
750110102SPEC
Samples
Order Code Data­sheet Downloads Product series Samples