Topology | Flyback Converter |
IC revision | 1.0 |
The Maxim DB-MAX71335L REV 1.0 Demo Board is a demonstration board for evaluating the ZON™ P3 SoC (part number MAX71335L) for polyphase electronic power metering applications in conjunction with CT sen-sors. The Demo Board allows the evaluation of the MAX71335L energy meter chip for measurement accuracy and overall system use.The DB-MAX71335L REV 1.0 Demo Board incorporates a MAX71335L integrated circuit, peripheral circuitry such as a serial EEPROM, emulator ports for the MAXQ30 core, and on-board power supply, as well as a Seri-al/USB converter interface for serial communication with a PC.All Demo Boards are pre-programmed with a Demo Program (Demo Code) in the FLASH memory of the MAX71335L IC. This embedded application is developed to exercise all low-level function calls to directly man-age the peripherals, flash programming, and CPU (clock, timing, power savings, etc.).
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61201021621 | SPEC | 6 files | WR-BHD 2.54 mm Male Box Header | 10 | 2.54 | Male | Straight | THT | 20.36 | 3 | 250 | 20 | max. | Tray | ||
750314570 | SPEC | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | |
---|---|---|
61201021621 | SPEC | |
750314570 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|