IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX664ESA+ | Demoboard MAXREFDES46#

Overview

TopologyOther Topology
Input voltage21-27 V
Output 113 V
IC revision00

Description

The MAXREFDES46# is a compact, analog, remote terminal unit (RTU) programmable logic controller (PLC). This design features four accurate, isolated analog inputs and four accurate, isolated analog outputs. RS-485 is done via isolated RS-485, in addition to USB for debugging purposes. The unit runs from a 24V DC supply. Test data shows excellent performance for both high speed and DC signals.

Features

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Typical applications

  • PLCs, DCS, Distributed I/Os, Embedded systems

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792641SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 300 450 250 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792641SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples