IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX38643 | Demoboard MAX38643AEVK-UDFN

Tiny 1.8V to 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

Overview

TopologyBuck Converter
Input voltage1.8-5.5 V
Output 13.3 V / 0.7 A

Description

The MAX38640–MAX38643 are nanoPower family of ultra-low 330nA quiescent current buck (step-down) DC-DC converters that operate from 1.8V to 5.5V input voltage and support load currents of up to 175mA, 350mA, 700mA with peak efficiencies of 96%. While in shutdown, there is only 5nA of shutdown current. The devices offer ultra-low quiescent current, small total solution size, and high efficiency throughout the load range. The MAX38640–MAX38643 are ideal for battery applications where long battery life is a must.The MAX38640–MAX38643 family utilizes a unique control scheme that allows ultra-low quiescent current and high efficiency over a wide output current range. The MAX38642 excludes active discharge resistor in shutdown which allows the output to be regulated or held high by another source or by the charged output capacitor.The MAX38640–MAX38643 devices are offered in a space-saving 1.42mm x 0.89mm 6-pin WLP (2 x 3 bump, 0.4mm pitch), as well as a 2mm x 2mm, 6-pin µDFN package. All parts are specified over the -40°C to +85°C extended temperature range.

Features

  • Evaluates the MAX38640A in a 6-pin WLP
  • 1.8V to 5.5V Input Range
  • 1.0V to 3.3V Configurable Output Voltage
  • Up to 175mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Typical applications

  • Single Li-ion (Li+) and Coin Cell Battery Products
  • Portable, Space-Constrained Consumer Products / Wearable Devices, Ultra-Low-Power IoT, NB IoT, and Bluetooth® LE
  • Wired or Wireless Industrial Products

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324015SPEC
8 files WE-LHMI SMT Power Inductor 1.5 4.9 5.65 10.1 42 64 SMT
Order Code Data­sheet Simu­lation
74437324015SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples