IC manufacturers Maxim Integrated

IC manufacturers (95)

Maxim Integrated MAX17596 | Demoboard MAXREFDES113#

Peak-Current-Mode Controllers for Flyback and Boost Regulators

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency100-1000 kHz
Output 124 V / 2 A

Description

The MAX17596 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 20W fly-back DC-DC converter. The circuit uses the device’s peak current-mode controller in a 16-pin TQFN package with an exposed pad. The EV kit demonstrates the IC’s cycle-by-cycle current limit, soft-start, and EN/ UVLO features.The EV kit circuit output is configured for an isolated +24V and provides up to 833mA of output current. The EV kit is configured to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides galvanic isolation between the input and output, up to 1500VRMS.

Features

  • 18V to 36V Input Range
  • Isolated Output: 24V DC at 20W
  • Cycle-by-Cycle Current Limit
  • Resistor Programmable UVLO/OVI Threshold
  • Low-Cost Flyback Design
  • Galvanic Isolation Up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Industrial, Telecom, and Automotive Applications
  • Wide-Range DC-Input Flyback/Boost Battery Chargers, Battery-Powered Applications
  • Universal Input Offline AC-DC Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750316112SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750316112SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples