IC manufacturers Maxim Integrated

IC manufacturers (95)

Maxim Integrated MAX17559 | Demoboard MAX17559EVKIT

MAX17559 Evaluation Kit

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 13.3 V / 15 A

Description

The MAX17559 EV kit is a proven design to evaluate the dual synchronous step-down regulator that provides independent 3.3V and 5V outputs capable of driving 8A and 15A loads from the 6V to 60V input-voltage range.Operating the two regulators 180° out-of-phase significantly reduces the peak input ripple current, allowing the use of smaller, less expensive components, while minimizingparts count. The EV kit features adjustable input undervoltage lockout, soft-start/stop time, and current-limit threshold, as well as selectable PWM/DCM modes, foldback/latchoffcurrent limit, and independent open-drain PGOOD signals.By disabling channel 2, the evaluation kit is capable of operating from a lower input supply (4.5V to 60V), providing a single 3.3V output driving up to 15A.

Features

  • 6V to 60V Input Range
  • Output Rails: VOUT1: 3.3V/15A, VOUT2: 5V/8A
  • 150kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Adjustable Soft-Start Time
  • Configurable Tracking Operation
  • Selectable PWM/DCM Modes of Operation
  • Fixed 180° Out-of-Phase Operation
  • Selectable Foldback/Latchoff Current Limit
  • Programmable Current-Limit Threshold
  • Independent PGOOD Outputs
  • Overcurrent, Overvoltage, and OvertemperatureProtection
  • Proven PCB Layout
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
7443630310SPEC
8 files WE-HCF SMT High Current Inductor 3.1 33.15 41 45 2.3 29
Order Code Data­sheet Simu­lation
7443630310SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples