IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX17558 | Demoboard MAX17558EVKIT

MAX17558 Evaluation Kit

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 13.3 V / 10 A

Description

evaluate the MAX17558 wide 4.5V to 60V input, dualoutput, synchronous step-down DC-DC controller. The EV kit provides 5V/5A and 3.3V/10A at the outputs from a 6V to 60V input supply. The switching frequency of the EV kitis preset to 350kHz for optimal efficiency and component size. The EV kit features adjustable input under voltage lockout and soft-start time, selectable PWM/DCM modes, 180° out-of-phase/0° in-phase operation, current-limitthreshold, and independent open-drain PGOOD signals.

Features

  • 6V to 60V Input Range
  • Output Rails: VOUT1: 5V/5A, VOUT2: 3.3V/10A
  • 350kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Adjustable Soft-Start Time
  • Configurable Tracking Operation
  • Selectable PWM/DCM Modes of Operation
  • Selectable 180° Out-of-Phase/0° In-Phase Operation
  • Selectable Current-Limit Threshold
  • Independent PGOOD Outputs
  • Overcurrent, Overvoltage, and Over temperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested