Topology | Buck Converter |
Input voltage | 5-42 V |
Output 1 | 3.3 V / 0.5 A |
The MAX17541G 3.3V EV kit provides a proven design to evaluate the MAX17541G 3.3V high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit generates 3.3V at load currents up to 500mA from a 5V to 42V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
74404054330 | SPEC | 8 files | WE-LQS SMT Power Inductor | 33 | 1.2 | 1.4 | 188 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404054330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples |
---|