Topology | Buck Converter |
Input voltage | 4.5-42 V |
Switching frequency | 280-640 kHz |
Output 1 | 5 V / 0.5 A |
The MAX17541G high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over 4.5V to 42V input. The converter can deliver up to 500mA and generates output voltages from 0.9V up to 0.92 x VIN. The feedback (FB) voltage is accurate to within ±1.7% over -40°C to +125°C. The MAX17541G uses peak-current-mode control with pulse-width modulation (PWM) and operates with fixed 600kHz switching frequency at any load. The device is available in a 10-pin (3mm x 2mm) TDFN package. Simulation models are available.
◦No Schottky-Synchronous Operation
◦All-Ceramic Capacitors, Ultra-Compact Layout
◦Wide 4.5V to 42V Input
◦Adjustable 0.9V to 92%VIN Output
◦Delivers up to 500mA
◦Peak Efficiency > 90%
◦Shutdown Current = 0.9μA (typ)
◦Hiccup-Mode Current Limit, Sink Current Limit, and Autoretry Startup
◦Built-In Output-Voltage Monitoring (Active-Low RESET Pin)
◦Programmable EN/UVLO Threshold
◦Adjustable Soft-Start and Prebiased Power-Up
◦-40°C to +125°C Operation
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
74404054470 | SPEC | 8 files | WE-LQS SMT Power Inductor | 47 | 1 | 1.2 | 272 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404054470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples |
---|