IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX17509 | Demoboard MAX17509EVKIT

4.5V–16V, Dual 3A Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 11.2 V / 3 A
IC revision1

Description

The MAX17509 evaluation kit (EV kit) is a fully assembled and tested circuit board to demonstrate the performance of the MAX17509, a dual 3A, high-efficiency, synchronous step-down DC-DC converter. The EV kit operates from a 4.5V to 16V input voltage to generate two, independent3.3V and 1.2V outputs, with each regulator delivering up to 3A continuous output current. The EV kit is preset to the default 1MHz switching frequency for optimum efficiency and component sizes, and each regulator operates 180° out-of-phase to reduce input-voltage rippleand total RMS input ripple current. The EV kit also features adjustable input undervoltage-lockout (UVLO), programmable frequency, external frequency synchronization input, adjustable output voltage ranging from0.904V to 3.782V and 4.756V to 5.048V with 20mV resolution, selectable switching slew rate, adjustable soft start time with soft-stop option, power-good outputs, and selectable overcurrent (OC) fault response to promotedesign flexibility and system reliability.

Features

  • Wide Input-Voltage Range (4.5V to 16V)
  • 3.3V and 1.2V Output Voltages
  • Up to 3A Output Current per Regulator
  • Two Independent Outputs Operating 180° Out-of-Phase
  • 1MHz Switching Frequency
  • External Frequency Synchronization Input
  • Brickwall and Latchoff Overcurrent Response(Selectable to Hiccup Response)
  • Autoconfigured Internal Compensation
  • Power-Good Output Indicator
  • Independent Adjustable EN/UVLO Input
  • Independent Adjustable Soft-Start Time with Soft-Stop Option
  • Selectable Switching Slew Rate for EMC Compliant
  • Low-Profile and Small-Size, Surface-MountComponents
  • Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324015SPEC
8 files WE-LHMI SMT Power Inductor 1.5 4.9 5.65 10.1 42 64 SMT
Order Code Data­sheet Simu­lation
74437324015SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples