Topology | Buck Converter |
Input voltage | 5-12 V |
Switching frequency | 300-1000 kHz |
Output 1 | 3.3 V / 6 A |
MAX15303 evaluation kit (EV kit) is a provenapplication circuit design for the MAX15303 digital DC-DC controller integrated circuit (IC). The EV kit allows the user to easily modify and test the EV kit with different operating conditions. The EV kit can be used as a standalone board if desired. However, to take full advantage of the IC’s capability, the user must connect the EV kit to a PC with the Maxim Power Tool MAXPOWERTOOL002# USB-to- PMBus™ interface dongle and then control and monitor the EV kit with Maxim’s digital Power Tool graphical user interface (GUI) software. The Power Tool GUI allows a PC to control the PMBus interface and to collect real-time data from the EV kit. The Power Tool is Windows XP®, Windows Vista®, and Windows®7 compatible. It providesa simple interface for exercising the features of the IC.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
7447798180 | SPEC | 8 files | WE-PDF SMT Power Inductor | 1.8 | 14.5 | 12.8 | 4.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447798180 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Samples |
---|