Topology | FPGA |
IC revision | Rev A&B |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Application | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74407000047 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2 | – | – | SMT | -40 °C up to +125 °C | – | 0.47 | 7 | 6.5 | 300 | – | 7.8 | 8020 | – | – | – | – | – | – | |||
629104151021 | SPEC | – | 7 files | WR-COM USB 2.0 Type A Horizontal SMT with pegs | 4 | Receptacle | Horizontal | SMT | -40 °C up to +85 °C | 30 | – | 1.5 | – | – | – | – | – | – | USB 2.0 | Type A | – | 1.5 | Tape and Reel | ||
62910416121 | SPEC | – | 9 files | WR-COM USB 2.0 Type B Horizontal SMT | 4 | Receptacle | Horizontal | SMT | -40 °C up to +105 °C | 30 | – | 1.5 | – | – | – | – | – | – | USB 2.0 | Type B | 1.6 | 1.5 | Tape and Reel | ||
693061010911 | SPEC | – | 6 files | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | 9 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | – | 0.5 | – | – | – | – | – | – | SD | – | – | – | Tape and Reel | ||
74477790015 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | 1.5 | 4.3 | – | – | 6.4 | 18 | 7345 | Robust | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74407000047 | SPEC | ||
629104151021 | SPEC | – | |
62910416121 | SPEC | – | |
693061010911 | SPEC | – | |
74477790015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Application | Interface Type | PCB Thickness (mm) | IR (A) | Packaging | Samples |
---|