Topology | FPGA |
IC revision | 1.4 |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Working Voltage (V (AC)) | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314047 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | 0.47 | – | 31.9 | 9 | 20 | 1.35 | 235 | Superflux | – | – | – | – | 1.485 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744314330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | 3.3 | – | 10.9 | 3.2 | 8 | 9 | 65 | Superflux | – | – | – | – | 9.9 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
744314650 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | 6.5 | – | 6.6 | 2 | 6 | 21.5 | 50 | Superflux | – | – | – | – | 23.65 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
693071010811 | SPEC | – | 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | 8 | Socket | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | ||
742792780 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 220 | 360 | 450 MHz | 900 | 350 | Wide Band | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
742792609 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
7499111121A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | 350 | 1500 | – | – | – | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current | THT | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314047 | SPEC | ||
744314330 | SPEC | ||
744314650 | SPEC | ||
693071010811 | SPEC | – | |
742792780 | SPEC | ||
742792609 | SPEC | ||
7499111121A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Working Voltage (V (AC)) | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|