Topology | Other Topology |
Input voltage | 1.2-3.3 V |
IC revision | 1.1 |
This document describes the Lattice Semiconductor HDMI® VIP Output Bridge Board. This board is designed to workwith the Lattice Video Interface Protocol board interconnect system. The board’s key component is the LatticeSemiconductor SiI1136 HDMI Deep Color Transmitter.The content of this user guide includes descriptions of board components, schematics, and bill of materials.
SiI1136 HDMI deep color transmitter
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VDC (V) | ILeak (µA) | VClamp typ. (V) | VESD Air (kV) | CCh min. (pF) | Size | Application | Pins | Rows | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | – | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | SMT | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | Tape and Reel | |||
742792602 | SPEC | – | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | SMT | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.3 | – | 2000 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 60 | 110 | 600 MHz | 3000 | 0.04 | High Current | – | – | – | – | – | 0603 | – | – | – | – | 2000 | – | |||
82357240030 | SPEC | – | 6 files | WE-VE ESD Suppressor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 10 MΩ | – | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – | 24 | 1 | 180 | 15 | 3 | 0402 | USB 2.0 LAN 100 Mbit | – | – | – | – | – | |||
74479888310i | SPEC | 74479887310A | – | – | WE-PMI Power Multilayer Inductor | – | – | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | – | – | – | 15 | – | – | – | 2.5 | 2 | – | 10 | 600 | 250 | 500 | 25 | – | – | – | – | 1 | – | – | – | – | – | – | – | 800 | 0.625 | High Saturation Current | – | – | – | – | – | 1008 | – | 2 | – | – | – | – | – | |
74438336100 | SPEC | – | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | SMT | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 3 | 3 | – | 10 | – | 2350 | – | 18 | 1.65 | 3 | 280 | 80 | 2 | – | – | – | – | – | – | – | – | 0.322 | – | – | – | – | – | – | 3020 | – | 2 | – | – | 1200 | – | |||
885012205037 | SPEC | – | 5 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | 100 nF | ±10% | 16 | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | 7" Tape & Reel | |||
885012205050 | SPEC | – | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | 10 nF | ±10% | 25 | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | 7" Tape & Reel | |||
885012105018 | SPEC | – | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | 100 nF | ±20% | 25 | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | 7" Tape & Reel | |||
885012106017 | SPEC | – | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | 1 µF | ±20% | 16 | – | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | 7" Tape & Reel | |||
434153017835 | SPEC | – | – | 5 files | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | Tape and Reel | ||
61300211121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | -40 °C up to +105 °C | 250 | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | 2 | Single | Pin Header | 3000 | Bag | ||
685119134923 | SPEC | – | – | 6 files | WR-COM HDMI SMT Horizontal | – | – | – | – | – | – | – | SMT | -25 °C up to +85 °C | 40 | – | – | – | – | – | 10 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | HDMI | 19 | – | Receptacle | 500 | Tape and Reel |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
150060VS75000 | SPEC | – | ||
742792602 | SPEC | – | ||
82357240030 | SPEC | – | ||
74479888310i | SPEC | 74479887310A | – | |
74438336100 | SPEC | – | ||
885012205037 | SPEC | – | ||
885012205050 | SPEC | – | ||
885012105018 | SPEC | – | ||
885012106017 | SPEC | – | ||
434153017835 | SPEC | – | – | |
61300211121 | SPEC | – | – | |
685119134923 | SPEC | – | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VDC (V) | ILeak (µA) | VClamp typ. (V) | VESD Air (kV) | CCh min. (pF) | Size | Application | Pins | Rows | Gender | IR (mA) | Packaging | Samples |
---|