| 150060BS75000 | SPEC
| | 25 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | Tape and Reel | |
| 150060GS75000 | SPEC
| | 25 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | Tape and Reel | |
| 150060RS75000 | SPEC
| | 25 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | Tape and Reel | |
| 61300811121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 20.32 | – | – | – | – | – | 8 | Single | Pin Header | Straight | 3 | Bag | |
| 61304021121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 50.8 | – | – | – | – | – | 40 | Dual | Pin Header | Straight | 3 | Bag | |
| 694106301002 | SPEC
| – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | – | – | – | – | – | – | THT | 5 | 30 | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | 5 | Bag | |
| 416131160808 | SPEC
| – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | 0.025 | – | – | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | 8 | – | – | – | – | Tape and Reel | |
| 430182043816 | SPEC
| – | 5 files | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 1000000 | Black | – | – | – | – | 0.05 | Tape and Reel | |
| 61300211121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 5.08 | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
| 61300611121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 15.24 | – | – | – | – | – | 6 | Single | Pin Header | Straight | 3 | Bag | |
| 61301011121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 25.4 | – | – | – | – | – | 10 | Single | Pin Header | Straight | 3 | Bag | |
| 61301021121 | SPEC
| – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | 12.7 | – | – | – | – | – | 10 | Dual | Pin Header | Straight | 3 | Bag | |
| 651305142821 | SPEC
| – | 6 files | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | SMT | – | 30 | Mini USB | Type AB | – | – | – | – | – | – | – | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel | |