Topology | FPGA |
Switching frequency | 156250 kHz |
IC revision | B |
The ECP5™ Versa Development Board allows designers to investigate and experiment with the features of the ECP5 Field-Programmable Gate Array. The features of the ECP5 Versa Development Board can assist engineers with rapid prototyping and testing of their specific designs. The ECP5 Versa Development Board is part of the ECP5 Versa Development Kit. The guide is intended to be referenced in conjunction with demo user guides to demonstrate the ECP5 FPGA.
Remark: User guide and BOM created by wurth are added.
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (mA) | Working Voltage (V (AC)) | L (µH) | IRP,40K (A) | ISAT (A) | Size | Version | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | Gender | IR (mA) | Packaging | Samples |
---|