IC manufacturers JoulWatt

IC manufacturers (96)

JoulWatt JW5213A | Demoboard EV5213A_S0_R0

3A, 6V Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Switching frequency1000 kHz
Output 11.8 V / 3 A
IC revision0.1

Description

The JW5213A is a current mode monolithic buck switching regulator. Operating with an input range of 2.5V-6V, the JW5213A delivers 3A of continuous output current with integrated P-Channel and N-Channel MOSFETs. The internal synchronous power switches provide high efficiency. At light loads, the regulator operate in low frequency to maintain high efficiency and low output ripples. Current mode control provides tight load transient response and cycle-by-cycle current limit. The JW5213A guarantees robustness with hiccup output short-circuit protection, FB short-circuit protection, start-up current run-away protection, input under voltage lockout protection, hot-plug in protection, and thermal protection.

Features

  • 2.5V to 6V operating input range
  • Up to 3A output current
  • Up to 95% peak efficiency
  • High efficiency (>84%) at light load
  • Internal Soft-Start
  • 1MHz switching frequency
  • Input under voltage lockout
  • Short circuit protection
  • Thermal protection
  • Hot-plug in protection
  • Output POK indication
  • Available in DFN2X2-8 package

Typical applications

  • Storage Equipment
  • Set Top Boxes
  • 5V or 3.3V Point of Load Conversion, GPU/DDR Power Supply
  • Telecom/Networking Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744311150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 13.8 4.5 14 6.6 72 Superflux
Order Code Data­sheet Simu­lation
744311150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples