IC manufacturers ISSI

IC manufacturers (95)

ISSI IS31AP2112

2×20W STEREO CLASS-D AUDIO AMPLIFIER WITH POWER LIMIT

Overview

TopologyBuck Converter
Input voltage4.5-26 V
IC revisionA

Description

The IS31AP2112 is a high efficiency stereo Class-D audio amplifier with adjustable power limit function. The loudspeaker driver operates from 4.5V~26V supply voltage and analog circuit operates at 5V supply voltage. It can deliver 20W/CH output power into 8Ω loudspeaker within 1% THD+N at 24V supply voltage and without external heat sink when playing music. IS31AP2112 provides parallel BTL (Mono) application, and it can deliver 40W into 4Ω loudspeaker at 24V supply voltage. The adjustable power limit function allows user to set a voltage rail lower than half of 5V to limit the amount of current through the speaker. Output DC detection prevents speaker damage from long-time current stress. IS31AP2112 provides the spread spectrum function to improve EMI performance. The output short circuit and over temperature protection include auto-recovery feature.

Features

  • Single supply voltage
  • 4.5V ~ 26V for loudspeaker driver
  • Built-in LDO output 5V for others
  • Loudspeaker power from 24V supply
  • BTL Mode: 20W/CH into 8Ω @<1% THD+N
  • PBTL Mode: 40W/CH into 4Ω @<10% THD+N
  • Loudspeaker power from 12V supply
  • BTL Mode: 10W/CH into 8Ω @10% THD+N
  • 88% efficient Class-D operation eliminates need for heat sink
  • Differential inputs
  • Four selectable, fixed gain settings
  • Internal oscillator
  • Short-circuit protection with auto recovery option
  • Under-voltage detection
  • Over-voltage protection
  • Pop noise and click noise reduction
  • Adjustable power limit function for speaker protection
  • Output DC detection for speaker protection
  • Spread spectrum to optimize EMI
  • Over temperature protection with auto recovery
  • Superior EMC performance

Typical applications

  • TV audio , Boom-box, Powered speaker, Monitors, Consumer audio equipment

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples
744771122SPEC
8 files WE-PD SMT Power Inductor 22 6 3.7 36 13.5 1260 Standard 3.5
7447709220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 22 7 6.5 28 10 1210 Standard 5.3
Order Code Data­sheet Simu­lation
744771122SPEC
7447709220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples