Topology | Other Topology |
IC revision | 1.2 |
Altera’s MAX® 10 FPGAs revolutionize non-volatile integration by delivering advanced processing capabilities in a low-cost, single chip small form factor programmable logic device. Building upon the single chip heritage of previous MAX device families, densities range from 2K – 50K LEs, using either single or dual-core voltage supplies. The MAX 10 FPGA family encompasses both advanced small wafer scale packaging (3mm x 3mm) and high I/O pin count packages offerings.MAX 10 FPGAs are built on TSMC’s 55 nm embedded NOR flash technology, enabling instant-on functionality. Integrated features include analog-to-digital converters (ADCs) and dual configuration flash allowing you to store and dynamically switch between two images on a single chip. Unlike CPLDs, MAX 10 FPGAs also include full-featured FPGA capabilities, such as Nios® II soft core embedded processor support, digital signal processing (DSP) blocks, and soft DDR3 memory controllers.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383340033 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.33 | – | 11.1 | – | 140 | 1.2 | 3 | 7.4 | 13.3 | 19 | 80 | SMT | – | – | – | – | 22.8 | – | |||
74438334047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 4.7 | – | 3.8 | – | 30 | 1.2 | 3 | 1.7 | 4.75 | 267.7 | 80 | SMT | – | – | – | – | 307.8 | – | |||
74479777310 | SPEC | 8 files | WE-PMI Power Multilayer Inductor | 10 | 450 | 0.125 | 500 | 25 | 1.25 | 1.2 | – | – | – | – | SMT | – | – | – | 650 | 625 | Low RDC | |||
742792780 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 300 | – | – | – | 0.5 | 0.5 | – | – | – | – | SMT | 220 | 360 | 450 MHz | 900 | 350 | Wide Band | |||
742792609 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 2000 | – | – | – | 0.8 | 0.8 | – | – | – | – | SMT | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | |||
742792602 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 2000 | – | – | – | 0.8 | 0.8 | – | – | – | – | SMT | 60 | 110 | 600 MHz | 3000 | 40 | High Current | |||
742792022 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 1500 | – | – | – | 0.9 | 1.2 | – | – | – | – | SMT | 220 | 330 | 300 MHz | 2000 | 50 | High Current | |||
824013 | 6 files | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383340033 | SPEC | ||
74438334047 | SPEC | ||
74479777310 | SPEC | ||
742792780 | SPEC | ||
742792609 | SPEC | ||
742792602 | SPEC | ||
742792022 | SPEC | ||
824013 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|