IC manufacturers Intel

IC manufacturers (96)

Intel Cyclone V GT

Cyclone V GT FPGA Development Board

Overview

TopologyOther Topology
IC revision1.2

Description

The Cyclone V GT FPGA development board provides a hardware platform for developing and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V GT FPGA device. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V G designs.Two high-speed mezzanine card (HSMC) connectors are available to add additional functionality via a variety of HSMCs available from Altera® and various partners.

Typical applications

  • FPGA

Products

Order Code Data­sheet Downloads Product seriesH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples
434121043816SPEC
5 files WS-TASV SMT Tact Switch 6.0x3.5 mm 4.3 160 50000 Black not specified
Order Code Data­sheet
434121043816SPEC
Samples
Order Code Data­sheet Downloads Product seriesH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples