IC manufacturers Intel

IC manufacturers (96)

Intel CYCLONE V GX | Demoboard CYCLONE V GX FPGA DEVELOPMENT KIT BOARD

Altera's Cyclone® V FPGA

Overview

TopologyFPGA
IC revision0C

Description

FPGAThe Cyclone V GX FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensivedesigns using Altera’s Cyclone V GX FPGA device. The board provides a wide rangeof peripherals and memory interfaces to facilitate the development of Cyclone V GXdesigns.One high-speed mezzanine card (HSMC) connectors are available to add additionalfunctionality via a variety of HSMCs available from Altera® and various partners.

Features

  • Cyclone V E FPGAs with logic only
  • Cyclone V GX FPGAs with 3.125 Gbps transceivers
  • Cyclone V GT FPGAs with 6.144 Gbps transceivers
  • Cyclone V SE SoCs with ARM-based hard processor system (HPS) and logic
  • Cyclone V SX SoCs with ARM-based HPS and 3.125 Gbps transceivers
  • Cyclone V ST SoCs with ARM-based HPS and 6.144 Gbps transceivers

Typical applications

  • Displays
  • Infotainment, drive assistance, battery management
  • Industrial networking, motor control
  • Mobile backhaul, remote radio heads, picocell / Access routers, control plane / Capture cards, video conversion

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples
744310055SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.52 19.2 140 7030 SMT 8.5 20 3.7 Superflux 4.07
744777002SPEC
8 files WE-PD SMT Power Inductor 2.2 6.9 6.5 7345 Standard 20
744311220SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2.2 10.2 52 7040 SMT 5.6 13 11.4 Superflux 12.54
744314650SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 6.5 6.6 50 7050 SMT 2 6 21.5 Superflux 23.65
742792609SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 0603 SMT 30 40 1000 MHz 3000 40 High Current
742792012SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 0805 SMT 33 58 800 MHz 4000 8 High Current
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples