Topology | Boost Converter |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310013 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.13 | – | 40.75 | 16 | 48 | 0.91 | 400 | Superflux | – | – | – | – | 1.001 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
74437349012 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.2 | – | 12.4 | 12 | 24 | – | 45 | – | – | – | – | – | 7.5 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | |||
744311220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | – | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux | – | – | – | – | 12.54 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | |||
7499111001A | SPEC | 6 files | WE-RJ45 LAN Transformer | 350 | 1500 | – | – | – | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | |||
742792609 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | |||
742792012 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | 33 | 58 | 800 MHz | 4000 | 8 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744310013 | SPEC | ||
74437349012 | SPEC | ||
744311220 | SPEC | ||
7499111001A | SPEC | ||
742792609 | SPEC | ||
742792012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|