Topology | Boost Converter |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443330068 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 0.68 | 27.2 | – | 140 | 1090 | SMT | 41.4 | 46 | Ferrite | 0.67 | – | – | – | – | 2.65 | – | |||
744777002 | SPEC | 8 files | WE-PD SMT Power Inductor | 2.2 | 6.9 | 6.5 | 60 | 7345 | Standard | 6.5 | 8 | – | – | – | – | – | – | 20 | – | |||
742792609 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 0603 | SMT | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | Material | LR (µH) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|