Topology | Boost Converter |
Switching frequency | 800 kHz |
IC revision | 2012.12.28 |
The Cyclone® V devices are designed to simultaneously accommodate the shrinking power consumption, cost, and time-to-market requirements; and the increasing bandwidth requirements for high-volume and cost-sensitive applications. Enhanced with integrated transceivers and hard memory controllers, the Cyclone V devices are suitable for applications in the industrial, wireless and wireline, military, and automotive markets.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Pitch (mm) | Gender | Mount | L (mm) | H (mm) | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1 | 16.8 | 8 | 19 | 4.6 | 85 | Superflux | – | – | – | – | 4.6 | – | 2 | – | – | SMT | 7 | 3.8 | – | – | – | – | – | |||
744314150 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 16.4 | 4 | 11 | 4.3 | 110 | Superflux | – | – | – | – | 4.73 | – | 2 | – | – | SMT | 7 | 4.8 | – | – | – | – | – | |||
742792609 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | – | – | – | SMT | 1.6 | 0.8 | 2000 | – | – | – | – | |||
742792602 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 60 | 110 | 600 MHz | 3000 | 40 | High Current | – | – | – | SMT | 1.6 | 0.8 | 2000 | – | – | – | – | |||
62501421621 | SPEC | – | 6 files | WR-BHD 2.00 mm Male Box Header | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | 2 | Male | THT | 21.2 | – | 2000 | 250 | 20 | max. | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311100 | SPEC | ||
744314150 | SPEC | ||
742792609 | SPEC | ||
742792602 | SPEC | ||
62501421621 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Pitch (mm) | Gender | Mount | L (mm) | H (mm) | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|