Topology | FPGA |
IC revision | 0B |
MAX 10 FPGAflash memory
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VESD Air (kV) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | Mount | Shield Tabs | Pins | Rows | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060BS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | – | – | Tape and Reel | |||
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | – | – | Tape and Reel | |||
742792022 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | – | 1500 | – | |||
824013 | 6 files | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
82401646 | SPEC | 6 files | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | 0.8 | – | – | – | – | 4.9 | – | 0.975 | – | – | – | – | – | – | – | – | – | 6+1 | Unidirectional | 5 | 6 | 15 | 8 | USB 3.0, HDMI 1.4 | – | – | – | – | – | -55 °C up to +85 °C | – | SMT | – | – | – | – | – | – | |||
7499151120 | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | 28 | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 1000BASE-T | non-PoE | 2x1 | Up/Down | No | -40 °C up to +85 °C | yellow-green | THT | Yes | – | – | – | – | – | |||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 4 | – | – | – | Tape and Reel | ||
430181038816 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm | – | – | – | – | – | – | – | – | – | – | not specified | 3.8 | 160 | 1000000 | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 50 | Tape and Reel | ||
61001021121 | SPEC | – | 6 files | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | – | – | – | 250 | – | 12.7 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | SMT | – | 10 | Dual | Pin Header | 3000 | Tube | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 250 | – | 5.08 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | Pin Header | 3000 | Bag | ||
61302021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 250 | – | 25.4 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 20 | Dual | Pin Header | 3000 | Bag | ||
685119134923 | SPEC | – | 6 files | WR-COM HDMI SMT Horizontal | – | – | – | – | – | – | – | 40 | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | HDMI | – | – | – | – | – | -25 °C up to +85 °C | – | SMT | – | 19 | – | Receptacle | 500 | Tape and Reel | ||
613012243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | 250 | – | 15.74 | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 12 | Dual | Socket Header | 3000 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060BS75000 | SPEC | ||
150060VS75000 | SPEC | ||
742792022 | SPEC | ||
824013 | – | ||
82401646 | SPEC | ||
7499151120 | SPEC | ||
416131160804 | SPEC | – | |
430181038816 | SPEC | – | |
61001021121 | SPEC | – | |
61300211121 | SPEC | – | |
61302021121 | SPEC | – | |
685119134923 | SPEC | – | |
613012243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VESD Air (kV) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | Mount | Shield Tabs | Pins | Rows | Gender | IR (mA) | Packaging | Samples |
---|