IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XMC4500

DCDC 1500W Bi-directional Converter

Overview

TopologyOther Topology
IC revision2.0

Description

XMC4500 combines Infineon's leading-edge peripheral set with an industry-standard ARM® Cortex®-M4 core resulting in a power pack for energy-efficient industrial applications. XMC4500 controllers feature a configurable peripheral set that allow to tailor the device to specific application needs. To capitalize fully on this flexibility, Infineon offers an industry-proven development environment DAVE™ that greatly eases SW development. DAVE™ 3 hosts a graphical user interface, low-level drivers, application libraries, an auto code generation engine and interfaces to generic or customer-selected development tools.

Features

  • ARM® Cortex®-M4, 120MHz, incl. single cycle DSP MAC and floating point unit (FPU)
  • IEEE 1588 compliant Ethernet MAC
  • USB 2.0 full-speed on-the-go
  • CPU Frequency: 120MHz
  • eFlash: 1,024kB including hardware ECC
  • 160kB SRAM
  • Package: PG-LQFP-144
  • 4x ΔΣ-Demodulator
  • Supply voltage range: 3.13 – 3.63V
  • 3x CAN, 64 MO
  • USIC 6ch [Quad SPI, SCI/UART, I²C, I²S, LIN]

Typical applications

  • SMPS/ Solar inverters
  • IO devices
  • Light networks
  • Sense & control systems/ PLC/ HMI/ Motor control
  • UPS
  • Position detection

Products

Order Code Data­sheet Simu­lation Downloads Product seriesISAT
(A)
fres
(MHz)
VersionCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
VR
(V (AC))
VT
(V (AC))
MaterialMount Samples
7447471470SPEC
8 files WE-TIS Radial Leaded Wire Wound Inductor 3 2.3 100 47 11 11 11.5
7447462033SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 4 48 Heat Shrinking Tube 4.7 25 3.3 6 6 8.5 THT
7427602SPEC
6 files WE-WAFB Sleeve Choke THT -25 °C up to +125 °C 3.5 130 835 1400 MHz 3 5 45 0.68 63 3.5 9 3 W 300 THT
744821120SPEC
10 files WE-CMB Common Mode Power Line Choke THT -40 °C up to +125 °C 0.5 1000 20000 15 7.8 17.5 250 1500 MnZn THT
7447462220SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 15 Heat Shrinking Tube 1.8 130 22 6 6 8.5 THT
860010775014SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF 2000 -40 °C up to +85 °C 330 63 9 5 10 Ammopack 12.5 63 Radial THT
860010781028SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors2200 µF 2000 -40 °C up to +85 °C 2475 1386 9 7.5 18 Ammopack 35.5 63
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesISAT
(A)
fres
(MHz)
VersionCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
VR
(V (AC))
VT
(V (AC))
MaterialMount Samples