IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XMC4400 | Demoboard EVAL_3kW_54V_dual_phase_LLC

3.0 kW Dual LLC Evaluation Board EVAL_3kW_2LLC_C7 TO-220 TO-247

Overview

TopologyOther Topology
IC revision1

Description

XMC4400 combines Infineon's leading-edge peripheral set with an industry-standard ARM® Cortex™-M4. As one of its key features it offers a high-resolution PWM unit with a tiny resolution of 150ps. This unique peripheral makes it especially suitable for digital power conversion in applications like solar inverters as well as SMPS and uninterruptible power supplies (UPS). Other applications are motor controllers, sense & control and IO devices for factory automation and user interface systems (HMI). XMC4400 is supported by Infineon's integrated development platform DAVE™ 3, which makes convenient, fast and application-orientated software development possible.

Features

  • 256 - 512 KB Flash, 80 KB Ram
  • Supply voltage range: 3.13 - 3.63V
  • USIC 4ch [Quad SPI, SCI/UART, I²C, I²S, LIN]
  • 2x PWM Timers (CCU8), 16-64Bit 8ch+ Dead Time
  • 2x CAN, 64 MO
  • Peripherals Clock: 120 [MHZ]
  • Core frequency: 120 [MHZ]
  • 4x ΔΣ-Demodulator
  • Industrial Connectivity
  • Package: LQFP64/LQFP100
  • Temperature range: -40°.....85°/125°
  • 10/100 Ethernet MAC (/w IEEE 1588)
  • Long-term availability with >15 years
  • Free DAVE™ IDE and DAVE Apps

Typical applications

  • Position detection
  • PLC,Sense & control systems,Motor control,HMI
  • IO devices
  • UPS
  • SMPS,Solar inverters
  • ›Light networks

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsPitch
(mm)
GenderMountIR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
H
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
W
(mm)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
MaterialZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples
74479775215SPEC
8 files WE-PMI Power Multilayer Inductor 2 SMT 2 1 1.5 800 800 160 70 1.2 1100 200 Low RDC
61900411021SPEC
6 files WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking 4 2.54 Male THT 250 PCB 20 max. 10.16 Bag 3 Right Angled Bottom Locking
742792602SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead SMT 3000 1.6 0.8 2000 0.8 2 60 110 600 MHz 3000 40 High Current
824013
6 files
744309047SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 14 9 0.47 0.165 13 200 47.5 35.1 46.8 MnZn 177
Order Code Data­sheet Simu­lation
74479775215SPEC
61900411021SPEC
742792602SPEC
824013
744309047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsPitch
(mm)
GenderMountIR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
H
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
W
(mm)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
MaterialZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples