Topology | Other Topology |
IC revision | 1.3 |
This Data Sheet is addressed to embedded hardware and software developers. It provides the reader with detailed descriptions about the ordering designations, available features, electrical and physical characteristics of the XMC1300 series devices.
The document describes the characteristics of a superset of the XMC1300 series devices. For simplicity, the various device types are referred to by the collective term XMC1300 throughout this document.
-16KB Flash, 16KB RAM
-1.8 - 5.5V
-MATH co-processor for CORDIC & HW Divide
-8 x 16-bit special purpose timers, dead time generation
-Hall Sensor & Encoder I/F
-LED brightness & color control module (BCCU)
-8 channel 12-bit ADC, 2 x parallel sampling
-2 channel USIC (configurable to SPI, UART, IIC, IIS)
-3 x Comparators
-Temperature Sensor
-Pseudo Random Number Gererator
-Real Time Clock
-Watch Dog Timer
-Class B compliant
-VQFN-24
--40 - 105°C
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005008 | SPEC | 5 files | WCAP-CSGP MLCCs 10 V(DC) | 15 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012205061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012205035 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | 47 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012105012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
629105150921 | SPEC | – | 6 files | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | Micro USB 2.0 | Type AB | Horizontal | Receptacle | 5 | SMT | 30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005008 | SPEC | ||
885012205061 | SPEC | ||
885012205035 | SPEC | ||
885012205037 | SPEC | ||
885012206048 | SPEC | ||
885012105012 | SPEC | ||
629105150921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Samples |
---|