IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XMC1300 | Demoboard UG_201511_PL30_002

XMC1300 Digi tal Power Cont rol Card User

Overview

TopologyOther Topology
IC revision1.0

Description

32-bit Microcontrollers with ARM® Cortex®-M0 with focus on low-cost embedded control applications. XMC1000 is the number one choice for bringing traditional 32-bit designs to the next level, addressing a broad application spectrum from typical 32-bit applications up to digital power conversion and even field-oriented motor control. XMC1300 family can integrate all the control and analog interface functions required for sensor less Field Oriented Control (FOC), brushless (BLDC), brushed DC and PMSM motors.

Features

  • 8 - 200 KB Flash, 16 KB Ram
  • Supply voltage range: 1.8 – 5.5V
  • 2 channel USIC (configurable to SPI, UART, IIC, IIS)
  • 8 x 16-bit special purpose timers, dead time generation
  • Up to 3 x Comparators
  • 12 channel 12-bit ADC, 2 x parallel sampling
  • Peripherals Clock: 64 [MHZ]
  • Temperature sensor
  • The system contains real Time Clock and Watch dog Timer
  • Pseudo Random Number Generator
  • Package: VQFN/TSSOP
  • Temperature range: -40°… 85°/105°
  • Analog comparators with only 3 mv input offset voltage and a propagation delay of 30 ns

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingApplicationInterface TypeGenderPinsMountIR
(mA)
Working Voltage
(V (AC))
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012005008SPEC
5 files WCAP-CSGP MLCCs 10 V(DC)15 pF ±5% 10 0402 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205061SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205029SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)4.7 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206048SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)220 nF ±10% 16 0603 -55 °C up to +125 °C 52.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012105012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
74279267SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.8 0.3 SMT 500 60 110 650 MHz 2000 0.3 High Speed
629105150921SPEC
6 files WR-COM Micro USB 2.0 Type AB Horizontal -40 °C up to +85 °C1000 MΩ Tape and Reel Micro USB 2.0 Type AB Receptacle 5 SMT 30 Horizontal
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingApplicationInterface TypeGenderPinsMountIR
(mA)
Working Voltage
(V (AC))
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples