IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XMC1300

XMC1300 Microcontroller Series for Industrial Applications

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Switching frequency6350-6450 kHz
Output 1397 V / 1.5 A
Output 2395 V
IC revision1.4

Description

This Data Sheet is addressed to embedded hardware and software developers. It provides the reader with detailed descriptions about the ordering designations, available features, electrical and physical characteristics of the XMC1300 series devices.

The document describes the characteristics of a superset of the XMC1300 series devices. For simplicity, the various device types are referred to by the collective term XMC1300 throughout this document.

Features

  • CPU Subsystem
  • CPU Core
  • High Performance 32-bit ARM Cortex-M0 CPU
  • – Most of 16-bit Thumb instruction set
  • – Subset of 32-bit Thumb2 instruction set
  • – High code density with 32-bit performance
  • – Single cycle 32-bit hardware multiplier
  • – System timer (SysTick) for Operating System support
  • – Ultra low power consumption
  • Nested Vectored Interrupt Controller (NVIC)
  • Event Request Unit (ERU) for programmable processing of external and internal service requests
  • MATH Co-processor (MATH), consists of a CORDIC unit for trigonometric calculation and a division unit On-Chip Memories
  • 8 kbytes on-chip ROM
  • 16 kbytes on-chip high-speed SRAM
  • up to 200 kbytes on-chip Flash program and data memory Communication Peripherals
  • Two Universal Serial Interface Channels (USIC), usable as UART, double-SPI,
  • quad-SPI, IIC, IIS and LIN interfaces
  • Analog Frontend Peripherals
  • A/D Converters, up to 12 channels, includes 2 sample and hold stages and a fast 12- bit analog to digital converter with adjustable gain
  • Up to 8 channels of out of range comparators (ORC)
  • Up to 3 fast analog comparators (ACMP)
  • Temperature Sensor (TSE)Industrial Control Peripherals
  • Capture/Compare Units 4 (CCU4) for use as general purpose timers
  • Capture/Compare Units 8 (CCU8) for motor control and power conversion
  • Position Interfaces (POSIF) for hall and quadrature encoders and motor positioning
  • Brightness and Colour Control Unit (BCCU), for LED color and dimming application System Control
  • Window Watchdog Timer (WDT) for safety sensitive applications
  • Real Time Clock module with alarm support (RTC)
  • System Control Unit (SCU) for system configuration and control
  • Pseudo random number generator (PRNG), provides random data with fast generation times Input/Output Lines
  • Tri-stated in input mode
  • Push/pull or open drain output mode
  • Configurable pad hysteresisOn-Chip Debug Support
  • Support for debug features: 4 breakpoints, 2 watchpoints
  • Various interfaces: ARM serial wire debug (SWD), single pin debug (SPD)

Typical applications

  • Switched mode power supplies
  • Motor Control (eBike, power tool)
  • Smart Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342230SPEC
5 files Transformer
Order Code Data­sheet Simu­lation
750342230SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples