Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 36-75 V |
Output 1 | 12 V / 50 A |
IC revision | 1.0 |
The REF_600W_FBFB_XDPP1100 is a system solution for telecom isolated DC-DC power modules that achieves 96% peak efficiency in DOSA standard quarter brick form factors. This reference design introduces a secondary side digital control and hard switching full-bridge topology delivering 12V/600W of output power. It operates across a wide range of input voltages (36V - 72V). The achieved power density is 22W/cm³ (360 W/in³), which is enabled by the use of the XDPP1100 digital controller, OptiMOS™ MOSFETs and an EiceDRIVER™ gate driver IC.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060GS75000 | SPEC | ||
744355147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|