Topology | Power Factor Correction |
Input voltage | 120-227 V |
Switching frequency | 500-2000 kHz |
Output 1 | 48 V / 1.5 A |
IC revision | 1.1 |
The XDPL8221 connects a digital quasi-resonant PFC XDP™ control stage and a quasi-resonant flyback controller with primary-side regulation. A serial communication interface supports direct communication with an external microcontroller unit (MCU). The XDPL8221 digital control IC is especially designed for advanced LED drivers in smart lighting or Internet of Things (IoT) applications. The built-in algorithms of the dual stage topology ensures flicker-free operation and dimming down to 1% of nominal current.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691412120002MB | SPEC | – | 6 files | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 8.5 | Box | – | 2 | – | ||
691412120003MB | SPEC | – | 6 files | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 12 | Box | – | 2 | – | ||
7447033 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | – | 68 | 2.8 | – | ||
7447480471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 1.15 | 1.8 | Standard | – | – | – | – | – | – | – | – | – | – | 10.5 | – | 470 | 1.15 | 0.52 | |||
870055874002 | SPEC | 7 files | WCAP-PTHR Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 277.2 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | – | – | |||
750343127 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750343237 | SPEC | – | – | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691412120002MB | SPEC | – | |
691412120003MB | SPEC | – | |
7447033 | SPEC | – | |
7447480471 | SPEC | ||
870055874002 | SPEC | ||
750343127 | SPEC | – | |
750343237 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|