IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XDPL8221

XDPL8221 100W reference board

Overview

TopologyFlyback Converter
Input voltage120-277 V
Output 116 V / 2.5 A
IC revision1.0

Description

The XDPL8221 100 W reference design is a digitally configurable LED driver that has a universal input of 90 to 305 V AC or V DC wide output load range of 16 to 48 V DC and isolated dimming interface (with CDM10VD). Please refer to the next page for the main design features of this board based on the XDPL8221 and CDM10VD.The XDPL8221 is a digital, highly integrated, future-proof device. It combines a quasi-resonant PFC with a quasi-resonant flyback controller with primary side regulation. A serial communication interface supports direct communication with external MCU. The XDPL8221 is especially designed for advanced LED driver in smart lighting or IoT applications. The multi control feature constant voltage, constant current and limited power enables highly, versatile LED driver (e.g. window LED driver).The dual-stage topology ensures with the built-in algorithms flicker-free operation and dimming down to 1% of nominal current. The device enables excellent power quality over a load range from 30% to 100% of design power.

Features

  • Supports AC and DC input
  • Nominal input voltage range 100VAC – 277VAC or 127VDC – 430VDC
  • Reference board efficiency > 90%
  • Power factor > 0.9 and THD < 15% over wide load range
  • UART interface and command set
  • Standby power < 100mW
  • Temperature guard with adaptive thermal management with internal and/or external sensor
  • Digital control selects automatically best mode of operation, depending on actual requirements
    • QRM (quasi-resonant mode)
    • DCM (discontinuous conduction mode)
    • ABM (active burst mode)
  • Tunable, digital parameters
  • Configurable brown-out and brown-in protections
  • Relevant error conditions are monitored and protected
    • Undervoltage
    • Overvoltage
    • Open load
    • Output shorted

Typical applications

  • Flicker-free LED driver for indoor or outdoor applications / Flicker-free LED driver for indoor or outdoor applications / Wired or wireless connected LED driver

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionISAT
(A)
fres
(MHz)
VersionIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
691412120002MBSPEC
6 files WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires 2 Screwless PCB No 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) 2 8.5 THT
691412120003MBSPEC
6 files WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires 3 Screwless PCB No 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) 2 12 THT
744821201SPEC
10 files WE-CMB Common Mode Power Line Choke 4 THT 2 1 45 250 1500 MnZn 15 7.8 18 THT
7447480221SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 1.75 2.3 Standard 1.6 0.22 260 10.5 10.5 14.5 THT
750343236SPEC
PFC Inductor
750317672SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
691412120002MBSPEC
691412120003MBSPEC
744821201SPEC
7447480221SPEC
750343236SPEC
750317672SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionISAT
(A)
fres
(MHz)
VersionIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples