IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U100W

Efficient and flickerfree reference circuit design with XDP™ digital power

Overview

TopologyPower Factor Correction
Output 148 V / 2.5 A
IC revisionV2.3

Description

Efficient and flickerfree reference circuit design with high power factor and low THD, universal input voltage for 100W output power.

Features

  • Integrated PFC and flyback controller
  • Simultaneous constant current, constant voltage and limited power modes
  • Output voltage range 16V-48V, max. current 2.5A, max. ouput power 100W
  • Ultrafast start-up time (<0,25s)
  • Analog 0-10V Dimming with CDM10V and connector for "Interface Gen2" programmer

Typical applications

  • Medium to high power LED lighting driver

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
691412120002MBSPEC
6 files WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires 2 Screwless PCB No 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) 2
691412120003MBSPEC
6 files WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires 3 Screwless PCB No 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) 2
7447480221SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 220 1.6 1.75 0.26 2.3 Standard
750343236SPEC
PFC Inductor
750343235SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
691412120002MBSPEC
691412120003MBSPEC
7447480221SPEC
750343236SPEC
750343235SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples