Topology | Flyback Converter |
Input voltage | 90-305 V |
Output 1 | 54 V / 0.8 A |
IC revision | 1.1 |
This is a reference design of REF-XDPL8219-U40W, which is based on Infineon’s XDPL8219 high-power-factor (HPF) flyback controller and IPD80R900P7 MOSFET. Also this is a reference design for a 40 W front-stage HPF flyback converter with secondary-side regulated constant voltage output of 54 V, which can be used to supply a second-stage constant current converter for LED lighting applications.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691313510004 | SPEC | – | 6 files | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 4 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | – | 5.08 | 22.32 | – | Box | – | 20 | – | – | – | – | – | – | – | – | – | ||
691322310006 | SPEC | – | 6 files | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | -40 °C up to +105 °C | 3.81 | 24.05 | – | Box | – | 10.5 | – | – | – | – | – | – | – | – | – | ||
691309310006 | SPEC | – | 6 files | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | -40 °C up to +115 °C | 3.81 | 23.65 | – | Box | – | 8 | – | – | – | – | – | – | – | – | – | ||
890334023023CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | Carton | – | – | – | – | – | – | 13 | – | – | – | – | |||
7447480471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | 10.5 | – | 470 | 1.15 | 1.15 | 0.52 | 1.8 | Standard | 14.5 | – | – | – | – | |||
430156095726 | SPEC | – | 5 files | WS-TATV THT Tact Switch 6x6 mm | – | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | Bulk | – | 0.05 | – | – | – | – | 9.5 | 260 | 200000 | White | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691313510004 | SPEC | – | |
691322310006 | SPEC | – | |
691309310006 | SPEC | – | |
890334023023CS | SPEC | ||
7447480471 | SPEC | ||
430156095726 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
---|