Topology | Other Topology |
Input voltage | 140-240 V |
Output 1 | 54 V / 3.5 A |
IC revision | 2.0 |
The TDA4863-2 IC controls a boost converter in a way that sinusoidal current is takenfrom the single phase line supply and stabilized DC voltage is available at the output.This active harmonic filter limits the harmonic currents resulting from the capacitorpulsed charge currents during rectification. The power factor which decibels the ratiobetween active and apparent power is almost one. Line voltage fluctuations can becompensated very efficiently.
Remarks:L2=2*6.8mH,L3=0.4mH refer page no.21 in http://www.infineon.com/dgdl/AN_TDA4863G-2.pdf?fileId=db3a304412b407950112b41806e624b4
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | 2 | – | – | – | – | – | 8.5 | – | – | THT | ||
744822110 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | 1 | 10 | 360 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | |||
7447020 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | 2 | 0.22 | – | – | – | – | 15.8 | 9.6 | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|