en

Cart

Your cart is empty.

IC reference design search
IC manufacturers Infineon Technologies

IC manufacturers (79)

Infineon Technologies IMC101T-T038 | Demoboard EVAL-C101T-IM231

Motor Drive Evaluation Board Based On IMC101T-T038 and IM231-L6S1B

Overview

Topology Other Topology
Input voltage 220 V
Output 1 1.9 A
IC revision 1.0

Description

EVAL-C101T-IM231 is an evaluation-board as part of the evaluation design platform for motor drive based on iMOTION™2.0 IMC100 Series. This board features and demonstrates Infineon’s advanced Motion Control Engine (MCE) technology for permanent magnet motors drive over the full speed range. In the same time it features and demonstrates Infineon’s CIPOSTM Micro IPM technology for motor drive.

Features

  • Flat design
  • All components are SMD and only placed on the top side
  • Complete evaluation board for running any permanent magnet motor via sensor-less sinusoidal control
  • Input voltage 160~265 VAC
  • Maximum 180 W (with heatsink and FPWM=6kHZ) motor power output
  • On board EMI filter
  • Current sensing with single shunt
  • Flyback power supply with 15 V, 3.3 V
  • Over current protection
  • Sensing of DC-link voltage
  • Fault diagnostic output
  • PCB is 130×110mm and has two layers with 35μm copper each
  • RoHS complaint

Typical applications

  • fridge compressor, Pumps
  • Small home appliances

More information

Products

Order Code Data­sheet Downloads Product series λDom typ.
(nm)
Emitting Color λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Pins Pitch
(mm)
Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
H
(mm)
Stranded Wire Section (AWG) C Endurance
(h)
Operating Temperature IRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Technical Reference Tol. C Size Operating Temperature Safety Class VIMP
(V (DC))
RISO Ceramic Type W
(mm)
Fl
(mm)
Qmin. Application Modularity Wire Section L
(mH)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Winding Style L1
(mH)
LSmin.
(nH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V)
VT
(V (AC))
Rows Gender Type IR
(A)
Packaging Samples
150060GS75000
STE ALT EAG LTS PSP CAD IGS WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 1.6 0.7 -40 °C up to +85 °C 0603 -40 up to +85 °C 0.8 Tape and Reel
150080GS75000
STE ALT EAG LTS PSP CAD IGS WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 450 3.2 InGaN 140 SMT 2 0.7 -40 °C up to +85 °C 0805 -40 up to +85 °C 1.25 Tape and Reel
150060RS75000
STE ALT EAG LTS PSP CAD IGS WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 1.6 0.7 -40 °C up to +85 °C 0603 -40 up to +85 °C 0.8 Tape and Reel
150080RS75000
STE ALT EAG LTS PSP CAD IGS WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 150 2 AlInGaP 140 SMT 2 0.7 -40 °C up to +85 °C 0805 -40 up to +85 °C 1.25 Tape and Reel
744290321
STE ALT EAG CAD LTS PSP IGS CAD SPA WE-UCF SMT Common Mode Line Filter SMT 16.6 9.3 -40 °C up to +125 °C 1712 12.5 0.32 0.029 sectional 0.32 2200 3.25 0.029 80 500 3.25
885352211001
STE ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs SMT 4.5 1.6 470  pF -55 °C up to +125 °C 2.5 X7R1812471KE00IFCT10000 ±10% 1812 X1 / Y2 5000 10  GΩ X7R Class II 3.2 0.75 250
744773022
STE ALT EAG CAD LTS PSP SPE IGS CAD WE-PD2 SMT Power Inductor SMT 4 3.2 -40 °C up to +125 °C 4532 -40 up to +125 °C 4.5 0.0022 3.38 0.034 0.071 85 2.5
865080142007
STE ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminum Electrolytic Capacitors 5.5 100  µF 2000 -55 °C up to +105 °C 170 0.8 6.3 24 5 ASEC055101M6R3DVCTBB000 ±20% 1  MΩ 6.3
865080245009
STE ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminum Electrolytic Capacitors 7.7 220  µF 2000 -55 °C up to +105 °C 270 0.44 22 19 6.3 ASED077221M010DVCTCB000 ±20% 0.454545  MΩ 10
865080449011
STE ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminum Electrolytic Capacitors 6.5 100  µF 2000 -55 °C up to +105 °C 300 0.36 25 14 8 ASEE065101M025DVCTBB000 ±20% 1  MΩ 25
865080453013
STE ALT EAG CAD LTS PSP CAD WCAP-ASLI Aluminum Electrolytic Capacitors 10.5 220  µF 2000 -55 °C up to +105 °C 530 0.22 55 14 8 ASEE105221M025DVCTEB000 ±20% 0.454545  MΩ 25
885012006015
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 1.6 0.8 2.2  nF NP00603222J010DFCT10000 ±5% 0603 NP0 Class I 0.8 10
885012006029
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 1.6 0.8 1  nF NP00603102J016DFCT10000 ±5% 0603 NP0 Class I 0.8 16
885012206004
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 1.6 0.8 220  pF 5 X7R0603332K010DFCT10000 ±10% 0603 X7R Class II 0.8 10
885012206012
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 1.6 0.8 4.7  nF 5 X7R0603472K010DFCT10000 ±10% 0603 X7R Class II 0.8 10
885012206014
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 1.6 0.8 10  nF 5 X7R0603103K010DFCT10000 ±10% 0603 X7R Class II 0.8 10
885012206020
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 1.6 0.8 100  nF 5 X7R0603104K010DFCT10000 ±10% 0603 X7R Class II 0.8 10
885012206048
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 1.6 0.8 220  nF 5 X7R0603224K016DFCT10000 ±10% 0603 X7R Class II 0.8 16
885012007021
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 2 0.8 1  nF NP00805102J016DFCT10000 ±5% 0805 NP0 Class I 1.25 16
885012007023
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 2 0.8 2.2  nF NP00805222J016DFCT10000 ±5% 0805 NP0 Class I 1.25 16
885012207037
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 2 0.8 4.7  nF 3.5 X7R0805472K016DFCT10000 ±10% 0805 X7R Class II 1.25 16
885012207072
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 25 V(DC) 2 0.8 100  nF 3.5 X7R0805104K025DFCT10000 ±10% 0805 X7R Class II 1.25 25
885012107010
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 10 V(DC) 2 1.25 10  µF 10 X5R0805106M010DFCT10000 ±20% 0805 X5R Class II 1.25 10
885012107014
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 16 V(DC) 2 1.25 10  µF 10 X5R0805106M016DFCT10000 ±20% 0805 X5R Class II 1.25 16
885012107015
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 25 V(DC) 2 1.25 1  µF 5 X5R0805105M025DFCT10000 ±20% 0805 X5R Class II 1.25 25
885012107016
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 25 V(DC) 2 1.25 2.2  µF 10 X5R0805225M025DFCT10000 ±20% 0805 X5R Class II 1.25 25
61000821121
STE 3D ALT EAG IGS CAD WR-PHD 2.54 mm SMT Dual Pin Header 8 2.54 SMT 250 20 max. 10.16 -40 up to +105 °C 1000  MΩ Dual Pin Header Straight 3 Tube
691709710303
IGE STE 3D ALT EAG EAG CAD WR-TBL Series 7097 - 5.00 mm Horizontal Entry SMT w. Pressure Clamp 3 5 300 PCB 15 14 to 30 (AWG) -45 °C up to +130 °C -40 up to +130 °C Rising Cage Clamp No 14 to 30 (AWG) 2.08 to 0.0509 (mm²) Horizontal 6 Tape and Reel with Cap
62000211622
IGE STE 3D ALT EAG CAD WR-WTB 2.00 mm Male Vertical Shrouded Header 2 2 THT 125 PCB 20 max. 6 -25 °C up to +85 °C -25 up to +85 °C 1000  MΩ 2 Male Vertical 2 Bag
885012208110
STE ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 100 V(DC) 3.2 0.8 4.7  nF -55 °C up to +125 °C 2.5 X7R1206472K100DFCT10000 ±10% 1206 10  GΩ X7R Class II 1.6 0.6 100
885342008005
STE ALT EAG CAD LTS PSP CAD MDL WCAP-CSMH MLCCs 3.2 1.6 1  nF -55 °C up to +125 °C NP01206102J630DFCT10000 ±5% 1206 10  GΩ NP0 Class I 1.6 0.6 1000 630
865061462004
STE ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminum Electrolytic Capacitors 14 10  µF 5000 -40 °C up to +105 °C 70 145 20 12.5 ASDH140100M450DVCTGE000 ±20% 12.5 x 14.0 13.5 450
865061463005
STE ALT EAG CAD LTS PSP CAD WCAP-ASLL Aluminum Electrolytic Capacitors 17 15  µF 5000 -40 °C up to +105 °C 100 167.5 20 16 ASDK170150M450DVCTHE000 ±20% 16.0 x 17.0 -40 up to +105 °C 17.1 450
885352214001
STE ALT EAG CAD CAD WCAP-CSSA MLCCs SMT 5.7 2.5 4.7  nF -55 °C up to +125 °C 2.5 X7R2220472KE00IFCT10000 ±10% 2220 X1 / Y2 10  GΩ X7R Class II 5 0.85 250
Samples
Order Code Data­sheet Downloads Product series λDom typ.
(nm)
Emitting Color λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Pins Pitch
(mm)
Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
H
(mm)
Stranded Wire Section (AWG) C Endurance
(h)
Operating Temperature IRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Technical Reference Tol. C Size Operating Temperature Safety Class VIMP
(V (DC))
RISO Ceramic Type W
(mm)
Fl
(mm)
Qmin. Application Modularity Wire Section L
(mH)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Winding Style L1
(mH)
LSmin.
(nH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V)
VT
(V (AC))
Rows Gender Type IR
(A)
Packaging Samples