Topology | Flyback Converter |
Input voltage | 90-300 V |
Output 1 | 45 V / 0.88 A |
IC revision | 1.0 |
This demo board design describes a 40 W LED driver; universal input 90-300 VAC, output voltage range 15-45VDC and isolated 0-10 V dimming for LED lighting applications.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447480471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 470 | 1.15 | 1.15 | 0.52 | 1.8 | Standard | |||
750314100 | SPEC | 5 files | Transformer | 540 | – | 3 | – | – | – | |||
750314131 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447480471 | SPEC | ||
750314100 | SPEC | ||
750314131 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|