Topology | LLC Resonant Converter |
Input voltage | 90-305 V |
Switching frequency | 2000 kHz |
Output 1 | 65 V / 1.5 A |
Output 2 | 65 V / 1.5 A |
Output 3 | 65 V / 1.5 A |
Output 4 | 65 V / 1.5 A |
IC revision | 1.0 |
With ICL5102 Infineon offers a highly integrated combo controller IC with a universal input of 70V to 325V, which allows manufactures to realize global designs, keeping cost for product variety and stock low. Highest efficiency of up to 94 percent by resonant topology, a THD factor less than 3.5 percent and a high power factor of more than 0.95 allow for more lumen output and less thermal load, enabling cost effective designs and keeping cost for LEDs and heat sink low. Thanks to the high integration, there is no need for additional expensive components in PFC and LLC stage, reducing the overall BOM cost. In addition integrated protection features complement the ICL5102 features.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691412120003B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 12 | – | – | Box | – | 2 | – | ||
691311500104 | SPEC | – | 6 files | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | 4 | Pluggable | PCB | No | Vertical | – | – | – | – | – | – | – | – | 5.08 | 22.32 | – | – | Box | – | 20 | – | ||
890334026027 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 1 µF | 310 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 11 | 20 | Bulk | – | – | – | |||
7447070 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | 11.5 | – | – | 100 | 6 | 0.035 | ||
750344179 | SPEC | – | – | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344267 | SPEC | – | – | Offline-Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691412120003B | SPEC | – | |
691311500104 | SPEC | – | |
890334026027 | SPEC | ||
7447070 | SPEC | – | |
750344179 | SPEC | – | |
750344267 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|