IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICL5102 | Demoboard ER_201708_PL21_009

130 W dimmable constantcurrent LED driverusing ICL5102 in PFC and LLC topology

Overview

TopologyBuck Converter
IC revision1.1

Description

This Application Note (AN) describes the characteristics and features of a 130 W SMPS LED demonstration board with dimmable constant current output in a voltage range from 76 V down to 38 V. High efficiency, high PF, low THD and a stable output current over the whole output voltage range makes it very suitable for high quality LED lighting such as street lights, high-bay lighting or office lighting. With the highly integrated ICL5102 (combo controller with Critical Conduction Mode (CrCM)/Discontinuous Conduction Mode (DCM) PFC and half bridge LLC integrated), the circuit design is considerably simplified, which results in space and Bill of Materials (BOM) cost savings. Furthermore, numerous monitoring and protection features ensure the highest reliability. Key specification measurements and waveforms are shown in this AN.

Features

  • Input voltage range: 90–305 V AC
  • Input voltage frequency: 47–63 Hz
  • Regulated nominal output current: IOUTnom_min = 1.75 AMIN in an output voltage range from 38 V DC up to 76 V DC
  • IOUTMIN = 74–76 mA (5 percent of IOUTnom_min at VDIM = 1.0 V)
  • Output current ripple at VOUT = 76 V/1.75 A: IOUTRipplemax = 110 mAP_P (± 3 percent)
  • Dimming using an analog 1–10 V interface
  • STB less than 300 mW
  • Time to light: tT2L ~ 350 ms at 90 V AC/VDim = 1.0 V
  • Efficiency at nominal load: ~ 92.0 percent at 230 V AC
  • PF: greater than 90 percent at 50 percent load (230 V ACin)
  • Input current THD: less than 10 percent at 25 percent load (230 V ACin)
  • Low-temperature start-up at -40°C TA
  • OTP at 95 °C/auto-restart at 85°C
  • Output OVP at VOUT = 90 V DC
  • BO/Brown In (BI) detection: at 71 V ACIN/BI at 79 V ACIN
  • Harmonics: according to EN 61000-3-2 Class C
  • EMI: according to EN 55015
  • Safety: according to EN 61347-2-13
  • Board dimensions: 178 mm (L) × 52 mm (B) × 32 mm

Typical applications

  • Dimmable and non-dimmable LED light applications

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (DC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
860010472004SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors33 µF 2000 -40 °C up to +85 °C 105 8.25 14 2 5 Ammopack 25 11
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 2000 -40 °C up to +85 °C 310 55 14 2.5 6.3 Ammopack 25 11
744823305SPEC
10 files WE-CMB Common Mode Power Line Choke -40 °C up to +125 °C 2.5 5 95 250 1500 MnZn 23 13 25.5 THT
744772047
750342805SPEC
Power Transformer
750342886SPEC
Power Transformer
750315755SPEC
Power Inductor
750343180SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
860010472004SPEC
860010473011SPEC
744823305SPEC
744772047
750342805SPEC
750342886SPEC
750315755SPEC
750343180SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (DC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples