IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICL5102 | Demoboard 130W LLC / PFC

Resonant controller IC with PFC for LED driver

Overview

TopologyPower Factor Correction
Input voltage90-305 V
IC revision2.4

Description

The ICL5102 integrates a half-bridge controller with a PFC stage in a single package. The high level of integration assures a low count of external components, enabling small form factor designs ideal for compact power supplies in lighting applications, such as LED driver.

Features

Remarks- BOM

-Supports AC and DC input

  • Combined PFC and half-bridge IC
  • Integrated high-side gate driver
  • Power Factor Correction > 99%, THD < 10%
  • High efficiency up to 95 %
  • Ultra-fast time to light < 200 ms
  • Supports outdoor use by extended junction temperature range from -40 °C to +125 °C
  • Stable low load operation mode down to 0.1 % of nominal power rating

Typical applications

  • LED driver, e.g. commercial or residential lighting systems > 50 W
  • Integrated electronic control gear for LED luminaires

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744823305SPEC
10 files WE-CMB Common Mode Power Line Choke 2.5 5 95 250 1500 MnZn 23 13 25.5 THT
744772047
750315755SPEC
Power Inductor
750343180SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
744823305SPEC
744772047
750315755SPEC
750343180SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples