IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICL5101

High-Voltage Resonant Controller IC with PFC for LED Driver

Overview

TopologyOther Topology
Switching frequency20-120 kHz
IC revision1.2

Description

The ICL5101 integrates a half-bridge controller with a PFC stage in a single package. The high level of integration assures a low count of external components, enabling small form factor designs ideal for compact power supplies in lighting applications, such as LED driver.The PFC stage operates in CrCM and DCM mode, supporting stable operation at low load conditions down to 0.1% of the nominal power. The half-bridge resonant stage – typically in LLC topology – provides high- and low-side gate drive function for discrete MOSFETs rated up to 650 V. Its non-overlap dead time is adaptive from 500 ns ... 1.0 μs.All operation parameters of the IC are adjustable by simple resistors, this being the ideal choice for cheap and reliable configuration. A comprehensive set of protection features incl. an adjustable external over temperature protection and capacitive load protection ensures the detection of fault conditions to increase the system safety.

Features

  • Supports AC and DC input
  • Combined PFC and half-bridge IC
  • Integrated high-side gate driver
  • Power Factor Correction > 99%, THD < 10%
  • High efficiency up to 95 %
  • Ultra-fast time to light < 200 ms
  • Supports outdoor use by extended junction temperature range from -40 °C to +125 °C
  • Stable low load operation mode down to 0.1 % of nominal power rating

Typical applications

  • Indoor and outdoor high-power LED lighting
  • Indoor and outdoor high-power LED lighting
  • Parking garages and area lighting
  • Office panel lighting
  • Shop lighting
  • Street Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeIR
(A)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionZ @ 10 MHz
(Ω)
L
(µH)
Samples
7427930SPEC
8 files WE-PBF Flat Wire High Current SMT Ferrite Bead 42 64 3000 MHz 0.6 16 28 5 3 2.55 Not glued
742792510SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 70 120 1000 MHz 6000 30 High Current 5 4.5 3.2 1.5 SMT
74276031SPEC
6 files WE-WAFB Sleeve Choke 80 1150 1400 MHz 5 3 40 63 3.5 4.5 THT 20 0.36
742792095SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 2700 2700 100 MHz 1000 600 Wide Band 0.2 2 1.2 0.9 SMT
7447020SPEC
6 files WE-FI Leaded Toroidal Line Choke 2 15.8 9.6 220
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
TypeIR
(A)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionZ @ 10 MHz
(Ω)
L
(µH)
Samples