IC manufacturers Infineon Technologies

IC manufacturers (95)

Infineon Technologies ICL5101

Resonant controller IC with PFC for LED driver

Overview

TopologyLLC Resonant Converter
Input voltage380-420 V
Output 148 V / 2.5 A
IC revision1

Description

The ICL5101 integrates a half-bridge controller with a PFC stage in a single package. The high level of integration assures a low count of external components, enabling small form factor designs ideal for compact power supplies in lighting applications, such as LED driver.The PFC stage operates in CrCM and DCM mode, supporting stable operation at low load conditions down to 0.1% of the nominal power. The half-bridge resonant stage – typically in LLC topology – provides high- and low-side gate drive function for discrete MOSFETs rated up to 650 V. Its non-overlap dead time is adaptive from 500 ns ... 1.0 μs.All operation parameters of the IC are adjustable by simple resistors, this being the ideal choice for cheap and reliable configuration. A comprehensive set of protection features incl. an adjustable external over temperature protection and capacitive load protection ensures the detection of fault conditions to increase the system safety.Link to Demo Board ICL5101

Features

Remarks- Schematics and BOM is added with EVM pdf

-Supports AC and DC input

  • Combined PFC and half-bridge IC
  • Integrated high-side gate driver
  • Power Factor Correction > 99%, THD < 10%
  • High efficiency up to 95 %
  • Ultra-fast time to light < 200 ms
  • Supports outdoor use by extended junction temperature range from -40 °C to +125 °C
  • Stable low load operation mode down to 0.1 % of nominal power rating

Typical applications

  • Integrated electronic control gear for LED luminaires
  • LED driver, e.g. commercial or residential lighting systems > 50 W

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples
820415511BSPEC
6 files WE-VD Disk Varistor 550 745 910 3500 127 0.4 400 VAC Yes
750342805SPEC
Power Transformer
750342886SPEC
Power Transformer
Order Code Data­sheet Simu­lation
820415511BSPEC
750342805SPEC
750342886SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples