Topology | Flyback Converter |
Input voltage | 185-460 V |
Switching frequency | 47-64 kHz |
Output 1 | 12 V / 1 A |
IC revision | 1 |
This document is an engineering report describing a three-phase-input 12 V 12 W Flyback converter power supply using the ICE5QSAG QR Flyback controller and the new 950 V CoolMOS™ P7 SJ MOSFET IPD95R1K2P7, which are the latest generation of devices from Infineon. The converter is operated in Discontinuous Conduction Mode (DCM) with variable frequency, has a low standby power, and has various protection modes built in for a highly reliable system. This demo board is designed to evaluate the performance of the IPD95R1K2P7 for ease of use in applications such as smart meter power supplies. This board could also be used as an auxiliary power supply for home appliances such as air-conditioning units or induction cookers.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | IR (A) | ISAT (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 4.45 | 4.06 | 1.8 | – | 2.2 | 4.05 | 4.45 | 8.4 | 61 | 49 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
691101710002 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | 5 | 10 | – | 12.6 | Box | – | – | – | – | – | – | THT | 16 | – | – | – | – | – | – | – | – | – | – | – | – | Wire Protector | 40022614 | ||
820412711 | SPEC | 6 files | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 12.5 | 4.4 | 16 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 12.5 | 275 | 350 | 430 | 3500 | 80 | 0.4 | 230 VAC | Yes | |||
890334023028 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | – | – | – | – | 220 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 8 | 14 | Bulk | – | – | – | – | – | – | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | Across the mains | – | |||
7447471472 | SPEC | 8 files | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 11 | 11 | 11.5 | – | 4700 | – | – | – | 12000 | 0.49 | THT | 0.21 | 0.32 | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860241378003 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | 22 µF | 400 | – | – | – | – | -25 °C up to +105 °C | 5 | 20 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 10000 | 557 | 452 | 20 | 13 | – | – | – | – | – | – | – | – | |||
860040574006 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | 220 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 3.5 | 16 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 7000 | 1000 | 77 | 12 | 8 | – | – | – | – | – | – | – | – | |||
860040578013 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | 680 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 5 | 20 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 10000 | 2100 | 238 | 12 | 13 | – | – | – | – | – | – | – | – | |||
750317626 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324022 | SPEC | ||
691101710002 | SPEC | – | |
820412711 | SPEC | ||
890334023028 | SPEC | ||
7447471472 | SPEC | ||
860241378003 | SPEC | ||
860040574006 | SPEC | ||
860040578013 | SPEC | ||
750317626 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | IR (A) | ISAT (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|