IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE5QR2280AZ | Demoboard AN_201611_PL83_002

24 W 12 V 5 V SMPS demo board with ICE5QR2280AZ

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 15 V / 0.2 A
Output 212 V / 1.92 A
IC revision1.2

Description

The DEMO_5QR2280AZ_24W1 demostration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5QR2280AZ PWM quasi-resoant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.

Features

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/1.92A
  • Output #2: 5V/0.2A

Typical applications

  • Offline SMPS, Adapter, Main power for set-top-box, water/air purifier and TV and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750343101SPEC
5 files Transformer
Order Code Data­sheet Simu­lation
750343101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples