Topology | Flyback Converter |
Input voltage | 85-264 V |
Output 1 | 12 V / 1 A |
IC revision | 1 |
This document is a reference design for a 12 W auxiliary SMPS for a refrigerator with the latest fifth-generation Infineon QR CoolSET™ ICE5QR2270AZ. The power supply is designed with a universal input compatible with most geographic regions and isolated output (+12 V/1 A) on a single-layer PCB, as typically employed in most home appliances.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462022 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | |||
750344229 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462022 | SPEC | ||
750344229 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|