Topology | Flyback Converter |
Input voltage | 85-320 V |
Switching frequency | 50-60 kHz |
Output 1 | 12 V / 3.41 A |
Output 2 | 5 V / 0.2 A |
IC revision | 1.0 |
The DEMO_5QR0680AG_42W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR0680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.
Order Code | Datasheet | Simulation | Downloads | Product series | Samples | |
---|---|---|---|---|---|---|
750343506 | SPEC | 5 files | Transformer |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750343506 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Samples |
---|