Topology | Flyback Converter |
Input voltage | 85-300 V |
Output 1 | 5 V / 0.2 A |
Output 2 | 12 V / 2.16 A |
IC revision | 1.0 |
This document is an engineering report that describes a universal-input 27 W 12 V and 5 V off-line flyback converter using the latest fifth-generation Infineon Fixed Frequency (FF) CoolSET™ ICE5GR1680AG, which offers high-efficiency, low-standby power with selectable entry and exit standby power option, wide VCCoperating range with fast start-up, robust line protection with input Over Voltage Protection (OVP), and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5GR1680AG in terms of optimized efficiency, thermal performance and EMI.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | 5 | 10 | – | 10 | Box | – | 17.5 | – | – | – | – | ||
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 8.5 | – | – | Box | – | 2 | – | – | – | – | ||
890334024002 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 220 nF | 310 | X2 | 240 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 7 | 12.5 | Bulk | – | – | – | – | – | – | |||
7447462047 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 4.7 | 4.2 | 3.7 | 0.03 | 40 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
691412120002B | SPEC | – | |
890334024002 | SPEC | ||
7447462047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|