Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 100 kHz |
Output 1 | 12 V / 1.25 A |
IC revision | V1.0 |
Infineon's latest 5th generation fixed frequency CoolSET™ offers high performance and integration of latest generation of 700V CoolMOS™ superjunction MOSFETs in DIP-7 package (Product qualified according to JEDEC standard).
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | 5 | 10 | – | 10 | Box | ||
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 8.5 | – | – | Box | ||
890334025017 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
691412120002B | SPEC | – | |
890334025017 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|